CPU frequency up to 1 GHz,
junction temperature range: –40°C to +105°C
2-Gbit DDR3L SDRAM
memory
8-Gbit NAND Flash Memory
64-Mbit Serial Quad I/O™ (SQI™) Flash
Memory (SST26VF064BEUIT-104I/MF) with Embedded EUI-48™
and EUI-64™ MAC Addresses
On-Board Power Management Unit (MCP16502TAB-E/S8B)
Gigabit Ethernet Transceiver (LAN8840T-V/PSA)
On-Board DC/DC Supply for Ethernet
Transceiver Core (MIC33153-YHJ-TR)
24-MHz Crystal Oscillator for
Microprocessor Main Clock Generation
25-MHz Crystal Oscillator for
Ethernet Clock Generation
32.768-kHz Crystal Oscillator for
Slow Clock Generation
Three USB Interfaces:
2x host/device with USB
Type-C® interface
1x host interface
Wake-up, Shutdown, Tamper and Reset
Control Pins
Up to 106 I/Os
Independent Power Supplies Available
for Serial Interfaces (UART, SPI, I²S, CAN), SD Cards, RGMII Ethernet, LVDS Display
and Backup Depending on Voltage Domains
Operational Conditions:
Main operating voltage: 3.3V
to 5.5V ±5%
Module ambient temperature
(TA) range: –40°C to +85°C
Package:
38x38 mm², 212-pin, 0.65 mm Pad Pitch
Module, Manually Solderable for Prototyping
DS60001870C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.