15 Ordering Information

For details on ordering codes, see Product Identification System.

Ordering Code

SiP Device

Revision

DDR3L

Memory

Configuration

NAND

Memory

Configuration

Package

Carrier Type

Module Ambient

Temperature

Range(1)

SAMA7D65D2GN8-I/5BWA12 Gbits8 Gbits212-pin 38x38 mm moduleTray–40°C to +85°C
Note:
  1. Indicative Ambient Temperature Range. Refer to Table 12-2 for complete information about the operating temperature range.