4.1.5.3.3 DIAG_EEPROM_ValidateCRC16()
diag_crc_status_t DIAG_EEPROM_ValidateCRC16 (uint32_t startAddress, uint32_t length, uint32_t refAddress)
The CRC EEPROM test implements the periodic modified checksum (H.2.19.3.1) defined by the IEC 60730 standard. This API validates the CRC of a given EEPROM memory region by re-calculating and comparing it with reference CRC stored by DIAG_EEPROM_CalculateStoreCRC16
|