4.1.5.3.1 DIAG_EEPROM_CalculateCRC16()
static void DIAG_EEPROM_CalculateCRC16 (uint32_t startAddress, uint32_t length, uint16_t * crcSeed)[static]
The CRC EEPROM test implements the periodic modified checksum (H.2.19.3.1) defined by the IEC 60730 standard. This API calculates 16-bit CRC with CCITT Direct Computation method for given EEPROM memory region. This API will be used by DIAG_EEPROM_CalculateStoreCRC16 and DIAG_EEPROM_ValidateCRC16
|
|
None |