4.1.5.3.2 DIAG_EEPROM_CalculateStoreCRC16()
diag_crc_status_t DIAG_EEPROM_CalculateStoreCRC16 (uint32_t startAddress, uint32_t length, uint32_t storeAddress)
The CRC EEPROM test implements the periodic modified checksum (H.2.19.3.1) defined by the IEC 60730 standard. This API calculates 16-bit CRC for a given EEPROM memory region and stores the same at EEPROM address indicated by storeAddress argument
|