4.3.32.1 Functions
-
diag_stack_status_t DIAG_STACK_MarchC_Minus (void)
STACK_TEST_MarchC_Minus: This test implements the Periodic Static memory test (H.2.19.6) defined by the IEC 60730 standard. This API implements the March C Minus test on the STACK. It is a complete and irredundant test capable of detecting stuck-at faults,