1.9 SRAM March Test
Test Name: SRAM Test with March Algorithms.
Acceptable Measure (Annex. H): Static Memory Test (H.2.19.6)
Purpose of test: Detect stuck bits and coupling faults in SRAM and on the data bus, as well as any addressing problems.
Description: The internal SRAM is used for volatile storage of data and any faults related to this can be catastrophic for the appliance control. March-C minus algorithm is selected for testing the variable memory.
- March-C Minus test algorithm is executed in below 6 steps:
- Step-1: Ascending(W0)
- Step-2: Ascending(r0, w1)
- Step-3: Ascending(r1, w0)
- Step-4: Descending(r0, w1)
- Step-5: Descending(r1, w0)
- Step-6: Ascending(r0)
API Documentation: SRAM March C Minus Diagnostic Test