1.3 CPU Program Counter
Test Name: CPU Program Counter Test.
Acceptable Measure (Annex. H): Functional Test (H.2.16.5)
Purpose of test: Single channel Functional Test structure in which test data is introduced to the functional unit prior to its operation.
Description: This test performs the functional test as follows:
- The Program Counter test invokes functions that are located in Flash memory at different addresses.
- These functions decrement the value of the PC TestFlag
- TestFlag value decrements to 0 when PC tests complete successfully.
API Documentation: CPU Program Counter Diagnostic Test