1.10 Stack March Test
Test Name: STACK Test with March Algorithms.
Acceptable Measure (Annex. H): Static Memory Test (H.2.19.6)
Purpose of test: Detect stuck bits and coupling faults in Stack region.
Description: The internal Stack is used for volatile storage of data and any faults related to this can be catastrophic for the appliance control. March-C minus are selected for testing the variable memory.
- March-C Minus test algorithm is executed in below 6 steps:
- Step-1: Ascending(W0)
- Step-2: Ascending(r0, w1)
- Step-3: Ascending(r1, w0)
- Step-4: Descending(r0, w1)
- Step-5: Descending(r1, w0)
- Step-6: Ascending(r0)
API Documentation: Stack March C Minus Diagnostic test