4.3.28.1 Functions
-
uint16_t DIAG_MarchStartAddress __at (STARTADDR_LOC)
These test variables used for the SRAM March tests are stored at the first 14 RAM addresses.
-
uint16_t DIAG_MarchBufferAddress __at (BUFFERADDR_LOC)
-
uint16_t DIAG_MarchTempAddress __at (TEMPADDR_LOC)
-
uint16_t DIAG_MarchIndex __at (INDEX_LOC)
-
uint16_t DIAG_MarchLength __at (LENGTH_LOC)
-
uint8_t DIAG_MarchTestBit __at (TEST_BIT_LOC)
-
uint8_t DIAG_MarchTestVariable1 __at (TEST_VARIABLE1_LOC)
-
uint8_t DIAG_MarchTestVariable2 __at (TEST_VARIABLE2_LOC)
-
uint8_t DIAG_MarchErrorFlag __at (ERROR_FLAG_LOC)