4.3.28.5.1 __at()
uint16_t DIAG_CheckerboardStartAddress __at (STARTADDR_LOC )
These test variables used for the SRAM March tests are stored at the first 14 RAM addresses.
These test variables used for the SRAM CHECKERBOARD tests are stored at the first 14 RAM addresses.