4.3.29.1 Functions
-
static diag_sram_status_tMarchC_Minus_Global (void)
This function runs the March C- test on the 14 RAM addresses used to run the rest of the March C- test.
-
diag_sram_status_t DIAG_SRAM_MarchC_Minus (uint16_t startAddress, uint16_t length, uint16_t bufferAddress)
**The SRAM March C Minus test implements the Periodic Static memory test (H.2.19.6) defined by the IEC 60730 standard. **