Temperature Grade Offerings

Table . Temperature Grade Offerings
SmartFusion® cSoCA2F0601A2F500
FG256C, I, MC, I, M
FG484—C, I, M

C = Commercial Temperature Range: 0 °C to 85 °C Junction

I = Industrial Temperature Range: –40 °C to 100 °C Junction

M = Military Temperature Range: –55 °C to 125 °C Junction

Note:
  1. Device A2F060 is discontinued.