SmartFusion cSoC Family Product Table
(Ask a Question)| SmartFusion® cSoC | A2F0604 | A2F500 | |
|---|---|---|---|
| FPGA Fabric | System Gates | 60,000 | 500,000 |
| Tiles (D-flip-flops) | 1,536 | 11,520 | |
| RAM Blocks (4,608 bits) | 8 | 24 | |
| Microcontroller Subsystem (MSS) | Flash (KB) | 128 | 512 |
| SRAM (KB) | 16 | 64 | |
| Cortex-M3 with memory protection unit (MPU) | Yes | ||
| 10/100 Ethernet MAC | No | Yes | |
| External Memory Controller (EMC) | 24-bit address,16-bit data | ||
| DMA | 8 Ch | ||
| I2C | 2 | ||
| SPI | 2 | ||
| 16550 UART | 2 | ||
| 32-Bit Timer | 2 | ||
| PLL | 1 | 21 | |
| 32 KHz Low Power Oscillator | 1 | ||
| 100 MHz On-Chip RC Oscillator | 1 | ||
| Main Oscillator (32 KHz to 20 MHz) | 1 | ||
| Programmable Analog | ADCs (8-/10-/12-bit SAR) | 1 | 33 |
| DACs (12-bit sigma-delta) | 1 | 33 | |
| Signal Conditioning Blocks (SCBs) | 1 | 53 | |
| Comparator2 | 2 | 103 | |
| Current Monitors2 | 1 | 53 | |
| Temperature Monitors2 | 1 | 53 | |
| Bipolar High Voltage Monitors2 | 2 | 103 | |
Note:
- Two PLLs are available in FG484 (one PLL in FG256).
- These functions share I/O pins and may not all be available at the same time. See the “Analog Front-End Overview” section in the SmartFusion Programmable Analog User’s Guide for details.
- Available on FG484 only.
- Device A2F060 is discontinued.
| Device | A2F0605 | A2F500 | |
|---|---|---|---|
| Package | FG256 | FG256 | FG484 |
| Direct Analog Inputs | 11 | 8 | 12 |
| Shared Analog Inputs1 | 4 | 16 | 20 |
| Total Analog Inputs | 15 | 24 | 32 |
| Total Analog Outputs | 1 | 2 | 3 |
| MSS I/Os22, 3 | 264 | 25 | 41 |
| FPGA I/Os | 66 | 66 | 128 |
| Total I/Os | 108 | 117 | 204 |
Note:
- These pins are shared between direct analog inputs to the ADCs and voltage/current/temperature monitors.
- 16 MSS I/Os are multiplexed and can be used as FPGA I/Os, if not needed for MSS. These I/Os support Schmitt triggers and support only LVTTL and LVCMOS (1.5/1.8/2.5, 3.3V) standards.
- 9 MSS I/Os are primarily for 10/100 Ethernet MAC and are also multiplexed and can be used as FPGA I/Os if Ethernet MAC is not used in a design. These I/Os support Schmitt triggers and support only LVTTL and LVCMOS (1.5V, 1.8V, 2.5V, or 3.3V) standards.
- 10/100 Ethernet MAC is not available on A2F060.
- Device A2F060 is discontinued.