1.6.2.6 mchp_min_q31()
void mchp_min_q31 (const q31_t * pSrc, uint32_t blockSize, q31_t * pResult, uint32_t * pIndex)
Minimum value of a Q31 vector.
| in | pSrc |
is input pointer |
| in | blockSize |
is the number of samples to process |
| out | pResult |
is output pointer |
| out | pIndex |
is the array index of the minimum value in the input buffer. |