1.6.2.11 mchp_var_f32()

void mchp_var_f32 (const float32_t * pSrc, uint32_t blockSize, float32_t * pResult)

Variance of the elements of a single-precision floating-point vector.

Parameters:
in pSrc

Pointer to input vector

in blockSize

Number of samples to process

out pResult

Computed variance value

Note:

Uses population variance definition.