1.6.2.8 mchp_power_q31()

void mchp_power_q31 (const q31_t * pSrc, uint32_t blockSize, q63_t * pResult)

Sum of the squares of the elements of a Q31 vector.

Parameters:
in pSrc

is input pointer

in blockSize

is the number of samples to process

out pResult

is output value.