1.6.2.3 mchp_mean_f32()
void mchp_mean_f32 (const float32_t * pSrc, uint32_t blockSize, float32_t * pResult)
Mean value of a single-precision floating-point vector.
Computes: mean = (1/N) * sum(pSrc[n])
| in | pSrc |
Pointer to input vector |
| in | blockSize |
Number of samples to process |
| out | pResult |
Computed mean value |
Note:
blockSize must be greater than zero.