1.6.2.12 mchp_var_q31()

void mchp_var_q31 (const q31_t * pSrc, uint32_t blockSize, q31_t * pResult)

Variance of the elements of a Q31 vector.

Parameters:
in pSrc

is input pointer

in blockSize

is the number of samples to process

out pResult

is output value.