33.11.3.2 Slow Clock Mode Transition
A reload configuration wait state is also inserted when the Slow Clock mode is entered or exited, after the end of the current transfer (see ”Slow Clock Mode”).
A reload configuration wait state is also inserted when the Slow Clock mode is entered or exited, after the end of the current transfer (see ”Slow Clock Mode”).
DS60001825G
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.