32.2 Embedded Characteristics
- Integrates one External Memory Controller
- Static Memory Controller
- Integrates NAND Flash Logic
- Up to 24-bit Address Bus (up to 16 Mbytes linear per chip select)
- Up to four Chip Selects, Configurable Assignment
- Static Memory Controller on NCS0, NCS1, NCS2, NCS3
- NAND Flash support on NCS0, NCS1, NCS2 and NCS3