27.5.1 RSTC Control Register

Name: RSTC_CR
Offset: 0x00
Reset: -
Property: Write-only

Bit 3130292827262524 
 KEY[7:0] 
Access WWWWWWWW 
Reset –––––––– 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     EXTRST  PROCRST 
Access WW 
Reset –– 

Bits 31:24 – KEY[7:0] System Reset Key

ValueNameDescription
0xA5 PASSWD Writing any other value in this field aborts the write operation.

Bit 3 – EXTRST External Reset

ValueDescription
0 No effect.
1 If KEY = 0xA5, asserts the NRST pin.

Bit 0 – PROCRST Processor Reset

ValueDescription
0 No effect.
1 If KEY = 0xA5, resets the processor and all the embedded peripherals.