22.5 Main Clock
The Main clock (MAINCK) has two sources:
- A Main RC oscillator (4/8/12 MHz) with a fast startup time and that is selected by default to start the system.
- A Main crystal oscillator with Bypass mode.
The Main clock (MAINCK) has two sources:
DS60001825G
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.