Common Clock Generator Providing Thirteen Different Clocks
A Modulo n Counter Providing Eleven Clocks
Two Independent Linear Dividers Working on Modulo n Counter Outputs
Independent Channels
Independent 16-bit Counter for
Each Channel
Independent Complementary Outputs with 12-bit Dead-Time Generator (Also Called Dead-Band or
Non-Overlapping Time) for Each Channel
Independent Push-Pull Mode for Each Channel
Independent Enable Disable Command for Each Channel
Independent Clock Selection for Each Channel
Independent Period, Duty-Cycle and Dead-Time for Each Channel
Independent Double Buffering of Period, Duty-Cycle and Dead-Times for Each Channel
Independent Programmable Selection of The Output Waveform
Polarity for Each Channel, with Double Buffering
Independent Programmable Center- or Left-aligned Output Waveform for Each Channel
Independent Output Override for Each Channel
Independent Interrupt for Each Channel, at Each Period for
Left-Aligned or Center-Aligned Configuration
Independent Update Time Selection of Double Buffering
Registers (Polarity, Duty Cycle) for Each Channel, at Each Period for Left-Aligned
or Center-Aligned Configuration
External Trigger Input Management (e.g., for DC/DC or Lighting
Control)
External PWM Reset Mode
External PWM Start Mode
Cycle-By-Cycle Duty Cycle Mode
Leading-Edge Blanking
2 2-bit Gray Up/Down Channels for
Stepper Motor Control
Spread Spectrum Counter to Allow a Constantly Varying Duty Cycle
(only for Channel 0)
Synchronous Channel Mode
Synchronous Channels Share the Same Counter
Mode to Update the Synchronous Channels Registers after a Programmable Number of Periods
Synchronous Channels Supports Connection of one DMA
Controller Channel Which Offers Buffer Transfer Without Processor Intervention To
Update Duty-Cycle Registers
2 Independent Events Lines Intended to
Synchronize ADC Conversions
Programmable delay for Events Lines to delay ADC
measurements
8 Comparison Units Intended to Generate
Interrupts, Pulses on Event Lines DMA Controller Transfer Requests
8 Programmable Fault Inputs Providing
an Asynchronous Protection of PWM Outputs
3 User Driven through PIO
Inputs
PMC Driven when Crystal Oscillator Clock Fails
ADC Controller Driven through Configurable Comparison
Function
Analog Comparator Controller Driven
Timer/Counter Driven through Configurable Comparison
Function
Register Write Protection
DS60001825G
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.