24.5.1 SUPC Control Register

Name: SUPC_CR
Offset: 0x00
Reset: -
Property: Write-only

Bit 3130292827262524 
 KEY[7:0] 
Access WWWWWWWW 
Reset –––––––– 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
     XTALSELVROFF   
Access WW 
Reset –– 

Bits 31:24 – KEY[7:0] Password

ValueNameDescription
0xA5 PASSWD Writing any other value in this field aborts the write operation.

Bit 3 – XTALSEL Crystal Oscillator Select

Note: This bit is located in the VDDIO domain.
ValueNameDescription
0 NO_EFFECT No effect.
1 CRYSTAL_SEL If KEY is correct, XTALSEL switches the slow clock on the 32.768 kHz crystal oscillator output.

Bit 2 – VROFF Voltage Regulator Off

Note: This bit is located in the VDDIO domain.
ValueNameDescription
0 NO_EFFECT No effect.
1 STOP_VREG If KEY is correct, VROFF asserts the vddcore_nreset and stops the voltage regulator.