This bit field counts
frames that are not an integral number of bytes long and have bad CRC when their length
is truncated to an integral number of Bytes and are between 64 and 1518 Bytes in length
(1536 if GMAC_NCFGR.MAXFS=1, 10240 Bytes if GMAC_NCFGR.JFRAME=1). This bit field is also
incremented if a symbol error is detected and the frame is of valid length and does not
have an integral number of Bytes.
DS60001825G
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.