45.4 I/O Lines Description

Table 45-1. I/O Line Description
NameDescriptionTypeActive Level
SCKSerial ClockI/O—
TXDTransmit Serial Data or Host Out Client In (MOSI) in SPI Host mode or Host In Client Out (MISO) in SPI Client modeI/O—
RXDReceive Serial Data or Host In Client Out (MISO) in SPI Host mode or Host Out Client In (MOSI) in SPI Client modeInput—
RIRing IndicatorInputLow
DSRData Set ReadyInputLow
DCDData Carrier DetectInputLow
DTRData Terminal ReadyOutputLow
LONCOLLON Collision DetectionInputLow
CTSClear to Send or Client Select (NSS) in SPI Client modeInputLow
RTSRequest to Send or Client Select (NSS) in SPI Host modeOutputLow