52.7.9 DACC Interrupt Disable Register

The following configuration values are valid for all listed bit names of this register:

ValueDescription
0No effect.
1Disables the corresponding interrupt.
Name: DACC_IDR
Offset: 0x28
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   EOC1EOC0  TXRDY1TXRDY0 
Access WWWW 
Reset –––– 

Bits 4, 5 – EOCx End of Conversion Interrupt Disable of channel x

Bits 0, 1 – TXRDYx Transmit Ready Interrupt Disable of channel x