42.7.5.5 Using the DMA Controller (DMAC) in Client Mode
The use of the DMAC significantly reduces the CPU load.
The use of the DMAC significantly reduces the CPU load.
DS60001825G
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.