21.4.3.2.4 Programming Bytes
Individual bytes can be programmed using the Partial Page Programming mode.
In this case, an area of 128 bits must be reserved for each byte.
Refer to the Figure 21-11
Individual bytes can be programmed using the Partial Page Programming mode.
In this case, an area of 128 bits must be reserved for each byte.
Refer to the Figure 21-11
DS60001825G
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.