47.5.1 I/O Lines
The pins used for interfacing the compliant external devices can be multiplexed with PIO lines.
The programmer must first program the PIO controllers to assign the MLB pins to their peripheral functions.
The pins used for interfacing the compliant external devices can be multiplexed with PIO lines.
The programmer must first program the PIO controllers to assign the MLB pins to their peripheral functions.
DS60001825G
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.