Supports Peripheral-to-Memory, Memory-to-Peripheral, or Memory-to-Memory Transfer Operations
Peripheral DMA Operation Runs on Bytes (8-bit), Half-Word (16-bit) and Word (32-bit)
Memory DMA Operation Runs on Bytes (8 bit), Half-Word (16-bit)
and Word (32 -bit)
Supports Hardware and Software Initiated Transfers
Supports Linked List Operations
Supports Incrementing or Fixed Addressing Mode
Supports Programmable Independent Data Striding for Source and
Destination
Supports Programmable Independent Microblock Striding for Source
and Destination
Configurable Priority Group and Arbitration Policy
Programmable AHB Burst Length
Configuration Interface Accessible through APB Interface
XDMAC Architecture Includes Multiport FIFO
Supports Multiple View Channel Descriptor
Automatic Flush of Channel Trailing Bytes
Automatic Coarse-Grain and Fine-Grain Clock Gating
Hardware Acceleration of Memset Pattern
DS60001825G
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.