51.7.6 AFEC Channel Enable Register

This register can only be written if the WPEN bit is cleared in the AFEC Write Protection Mode Register.

Name: AFEC_CHER
Offset: 0x14
Reset: –
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
     CH11CH10CH9CH8 
Access WWWW 
Reset –––– 
Bit 76543210 
 CH7CH6CH5CH4CH3CH2CH1CH0 
Access WWWWWWWW 
Reset –––––––– 

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11 – CHx Channel x Enable

If AFEC_MR.USEQ = 1, CHx corresponds to the xth channel of the sequence described in AFEC_SEQ1R, AFEC_SEQ2R.
ValueDescription
0

No effect.

1

Enables the corresponding channel.