Multiplexing of Four Peripheral Functions per I/O Line
For each I/O Line (Whether Assigned to a Peripheral or Used as General Purpose I/O)
Input Change Interrupt
Programmable Glitch Filter
Programmable Debouncing Filter
Multi-drive Option Enables Driving in Open Drain
Programmable Pullup on Each I/O Line
Pin Data Status Register, Supplies Visibility of the Level on the Pin at Any Time
Additional Interrupt Modes on a Programmable Event: Rising Edge, Falling Edge, Low-Level or High-Level
Lock of the Configuration by the Connected Peripheral
A synchronous Output, Enables Users to set and Clear of
Several I/O Lines in a Single Write
Register Write Protection
Programmable Schmitt Trigger Inputs
Programmable I/O Drive
Parallel Capture Mode
Can Be Used to Interface a CMOS Digital Image Sensor, an
ADC, and so on
One Clock, 8-bit Parallel Data, and Two Data Enable on I/O
Lines
Data Can be Sampled Every Other Time (For Chrominance
Sampling Only)
Supports Connection of One DMA Controller Channel Which
Offers Buffer Reception Without Processor Intervention
DS60001825G
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.