51.5.4 Temperature Sensor
The temperature sensor is connected to Channel 11 of the AFEC.
The temperature sensor provides an output voltage VT that is proportional to the absolute temperature (PTAT).
The temperature sensor is connected to Channel 11 of the AFEC.
The temperature sensor provides an output voltage VT that is proportional to the absolute temperature (PTAT).
DS60001825G
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.