41.2 Embedded Characteristics

  • SPI Mode: Host SPI Interface
    • Programmable clock phase and clock polarity
    • Programmable transfer delays between consecutive transfers, between clock and data, between deactivation and activation of chip select
  • Interface to serial peripherals, such as ADCs, DACs, LCD controllers, CAN controllers, and sensors
  • 8-bit/16-bit programmable data length
  • Serial memory mode:
    • Interface to serial Flash memories operating in single bit SPI, Dual SPI, and Quad SPI
    • Interface to serial Flash memories operating in single Data Rate mode
    • Supports Execute In Place (XIP) — Code execution by the system directly from a serial Flash memory
    • Flexible instruction register for compatibility with all serial Flash memories
    • 32-bit address mode (default is 24-bit address) to support serial Flash memories larger than 128 Mbits
    • Continuous read mode
    • Scrambling/unscrambling spontaneously
  • Connection to DMA channel capabilities optimizes data transfers
    • One channel for the receiver and one channel for the transmitter
  • Register write protection