20.3.2 Chip ID Extension Register

Name: CHIPID_EXID
Offset: 0x4
Reset: -
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       PKG[1:0] 
Access RR 
Reset xx 

Bits 1:0 – PKG[1:0] Package

ValueNameDescription
0 PKG_64 64-lead package
1 PKG_100 100-lead package
2 PKG_144 144-lead package
3 – Reserved