47.6.4 Software Flow
The top-level software tasks the application must perform can be placed in two categories:
- Channel Initialization
- Channel Servicing
The top-level software tasks the application must perform can be placed in two categories:
DS60001825G
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.