12.1.1 Internal SRAM

The PIC32CZ CA70/MC70 family of devices embed 256, 384, or 512 KB of high-speed SRAM.

The SRAM is accessible over the system Arm Cortex-M bus at address 0x2040 0000.

The PIC32CZ CA70/MC70 devices embed a Multi-Port SRAM with four ports to optimize the bandwidth and latency. The priorities, defined in the Bus Matrix for each SRAM port Client are propagated, for each request, up to the SRAM Clients.

The Bus Matrix supports four priority levels: normal, bandwidth-sensitive, latency-sensitive and latency-critical to increase the overall processor performance while securing the high-priority latency-critical requests from the peripherals.

The SRAM controller manages interleaved addressing of SRAM blocks to minimize access latencies. It uses Bus Matrix priorities to give the priority to the most urgent request. The less urgent request is performed no later than the next cycle.

Two SRAM Client ports are dedicated to the Cortex-M7 while two ports are shared by the AHB Hosts.