39.6.3 Interrupt Sources
The HSMCI has an interrupt line connected to the interrupt controller.
Handling the HSMCI interrupt requires programming the interrupt controller before configuring the HSMCI.
The HSMCI has an interrupt line connected to the interrupt controller.
Handling the HSMCI interrupt requires programming the interrupt controller before configuring the HSMCI.
DS60001825G
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.