Product Identification System
To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.
Examples
| Device | Package | Package Drawing Code | Package Option | Shipping Carrier Option | Device Grade |
|---|---|---|---|---|---|
| AT24CSW040‑STUM‑T | SOT23 | 4U‑13 | ST | Tape and Reel | Industrial Temperature (-40°C to +85°C) |
| AT24CSW080‑STUM‑T | SOT23 | 4U‑13 | ST | Tape and Reel | |
| AT24CSW040‑UUM0B‑T | WLCSP | 4U‑13 | U | Tape and Reel | |
| AT24CSW080‑UUM0B‑T | WLCSP | 4U‑13 | U | Tape and Reel |