Jump to main content
Features
- Low-Voltage Operation:
- Internally Organized as 512 x 8 (4K) or 1,024 x 8 (8K)
- Software Write Protection of the
EEPROM Array:
- Five configuration
options
- Protection settings can be
made permanent
- 256‑Bit Security Register:
- Preprogrammed 128-bit serial
number
- Additional 16 bytes of free
user EEPROM provided to store critical user data
- Factory Set Hardware Client
Address:
- Unique ordering code for each
available client address value (AT24CSW04X/AT24CSW08X)
- Industrial Temperature Range: -40°C to
+85°C
- I2C-Compatible (Two-Wire)
Serial Interface:
- 100 kHz Standard Mode, 1.7V to
3.6V
- 400 kHz Fast Mode, 1.7V to
3.6V
- 1 MHz Fast Mode Plus (FM+),
1.7V to
3.6V
- Schmitt Triggers, Filtered Inputs for
Noise Suppression
- Bidirectional Data Transfer Protocol
- Ultra-Low Active Current (1 mA maximum) and Standby Current (0.8 μA maximum)
- 16-Byte Page Write Mode:
- Partial page writes
allowed
- Random and Sequential Read Modes
- Self-Timed Write Cycle within 5 ms Maximum
- ESD Protection >
4,000V
- High Reliability:
- Endurance: 1,000,000 write
cycles
- Data retention: 100
years
- Green Package Options
(Lead-free/Halide-free/RoHS compliant)
- Die Sale Options: Wafer
Form