4.3 Mechanical and User Considerations
The PLCOUP007 board is delivered with the PL360-EK. Board-to-board SMD connectors in bottom layer, J1 and J2, are used to connect the PLCOUP007 into connectors J6 and J7 of PL360MB board.
Hazardous voltage is present on the PLCOUP007 board. To avoid user access to dangerous parts, PLCOUP007 and PL360MB must always be used in its enclosure.
The board's dimensions are 51.5 mm x 39.5 mm x 18 mm (LxWxH) and the operating temperature range is -40 to 85ºC.