3.3 Mechanical and User Considerations
This development board is directly powered from the mains grid, so hazardous voltage is present on the board. To avoid user access to dangerous parts, PL360MB must always be used in its enclosure. Most of the required connectors and configuration jumpers are easily accessible without removing the enclosure cover.
PL360MB supply voltage is taken from the mains grid (100/115/230VAC, 50-60Hz), J1 connector. Configure the mains voltage selection jumper, J2, according your voltage mains grid.
PL360MB dimensions are 178mm x 124mm x 30mm (LxWxH) and the enclosure dimensions are 191mm x 140mm x 48mm (LxWxH). The operating temperature range is -10 to 85ºC.