3.2 Features List
The PL360MB board includes the following features:
- PL360 PLC Transceiver:
- Multi-protocol PLC
modem:
- G3-PLC, profiles CENELEC, FCC and ARIB
- PRIME 1.3 and PRIME 1.4
- 96 kB (up to 128 kB) of SRAM for program
- 96 kB (down to 64 kB) of SRAM for data
- One SPI peripheral to external MCU
- Zero-Cross Detection
- Embedded PLC Analog Front End (AFE)
- Low power consumption in transmission and reception
- Fuses burning circuit
- Multi-protocol PLC
modem:
- SAM4CMS16C MCU:
- Master Core:
- ARM Cortex®-M4 running at up to 120MHz
- Memory Protection Unit (MPU)
- DSP instruction set
- Thumb®-2 instruction set
- Instruction and Data Cache Controller with 2 Kbytes cache memory
- 1024 Kbytes of Flash, 128 Kbytes of SRAM, 8 Kbytes of ROM
- Coprocessor:
- ARM Cortex-M4F running at up to 120 MHz
- IEEE® 754 compliant, single precision Floating-Point Unit (FPU)
- DSP instruction set
- 16 Kbytes of embedded SRAM (SRAM1)
- 8 Kbytes of embedded SRAM (SRAM2)
- Cryptography
- Master Core:
- Linear AC/DC 115/230 VAC 50/60 Hz Power Supply
- Selectable 12/16 VDC Power Supply for PLC Power Amplifier
- Back-Up Circuit with Battery
- Mains Zero-Crossing Detector Circuit
- Support to PLC Coupling Boards PLCOUPxxx
- Metrology:
- Single phase measurements for voltage (between a voltage range of 85V-264V) and current (between a current range of 2-200A) with external Rogowski coils sensor, current transformer and shunt resistor
- PWM optical energy indication
- PWM isolated energy indication
- Optical UART1
- Relays control port connector
- Peripherals:
- Liquid crystal display
- Supply monitor
- TWI 1Mbit EEPROM
- CryptoAuthentication™ device
- User LEDs
- Force wake-up and tamper switch buttons
- Reset button
- Isolated UART0 over USB and non isolated UART0 & UART1 over CMOS levels
- Xplained PRO target connector
- JTAG debugging port