2.2 Running Preloaded Firmware
The PL360-EK is delivered with a pre-programmed default application in SAM4CMS16 Flash memory: the G3-PLC PHY Tester for CENELEC A-Band.
Users can interface and control the PL360MB board by means of the PLC PHY Tester PC application. Using this PC tool, users can send and receive PLC messages using the PHY layer in the frequency band with the right coupling board according to the binary flashed in PL360MB board.
Please remember that the PLCOUP007 board only lets send and receive PLC messages in the CENELEC A-Band. Please change to the PLCOUP006 board in order to evaluate the FCC band.