2.1 Powering-Up the Boards
Unpack and inspect the kit carefully.
Two PL360MB boards with PLCOUP007 coupling boards are encapsulated with methacrylate enclosures and shipped in protective anti-static foam. Two coupling boards, PLCOUP006, are shipped in shielded bags.
Warning: The boards must not be
subject to high electrostatic discharge. We recommend using a grounding strap or similar
ESD protective device when handling the board in hostile ESD environments. Avoid
touching the components’ pins or any other metallic elements on the board.
Note: This kit does not provide
any battery to check the date and time backup functions of the SAM4CMS16C device.
Take into account that the PL360-EK provides two coupling boards for CENELEC A-Band set over the PL360MB board (i.e.: PLCOUP007). In addition, the evaluation kit includes two additional coupling boards for FCC bands (i.e.: PLCOUP006).
CAUTION: Prior to powering-up the
boards, check your voltage level grid. By default, the board is configured to be
supplied for 230VAC. Otherwise change jumper J2 position, see Figure 3-14.
Unpack the power cord cable and insert cable in the mains power connector. Plug the cable to an AC power plug. The board LCD will display a text and board's LEDs will show activity.
Important: Check your socket; the
power cord provided for the kit is according to IEC320-C8, so it could be necessary to
use an adapter.