6.1 SAM9X60 System-in-Package (SiP)
The SAM9X60D1G-I/LZB System-On-Module embeds the SAM9X60 SiP (SAM9X60D1G), which integrates the ARM926EJ-S Arm Thumb processor-based SAM9X60 MPU with a 1-Gbit DDR2-SDRAM in a single package.
By combining the SAM9X60 with DDR2 in a single package, PCB routing complexity, area and number of layers are reduced. This makes board design easier and more robust by facilitating design for EMI, ESD and signal integrity.
For more information about the SAM9X60 SiP, see Reference Documents.
The SAM9X60 SiP is available in a 233-ball TFBGA package.
- The NRST pin is an input/output pin generated by the internal power management unit (MCP16501) in respect with power sequence timing. It is distributed internally to the microprocessor and to the Ethernet PHY and then it can be forced externally for system level control.
- The SHDN pin is an output pin and is managed by the software application. In an application case, the pin can switch on/off the 5V_MAIN external main supply.