8.1 Power Supplies

Table 8-1. SAM9X60D1G-I/LZB Power Supplies
Pin No.Name(1)Power TypeOutput Current CapabilityPower Domains
123VDDBUInput–Backup supply input
56VDDQSPIInput–QSPI supply input
41, 42VDD_3V3Output600 mAI/O supply and customer application output
54, 55VDDIOMOutput600 mADDR memory supply and customer application output
52, 535V_MAINInput–System power input
29VLDO1Output300 mAAdjustable output depending on application settings
Note:
  1. VDDBU and VDDQSPI need to be supplied externally on their respective pins. Failing to do so will prevent the MPU from working properly.

The SAM9X60D1G-I/LZB System-On-Module is supplied by a unique input (5V_MAIN) and its internal supplies are all delivered by a power management unit (MCP16501), as shown in the Power Architecture diagram below.

Figure 8-1. SAM9X60D1G-I/LZB Power Architecture