36.7.11 TC Interrupt Enable Register

This register can only be written if the WPITEN bit is cleared in the TC Write Protection Mode Register.

The following configuration values are valid for all listed bit names of this register:

0: No effect.

1: Enables the corresponding interrupt.

Name: TC_IERx
Offset: 0x24 + x*0x40 [x=0..2]
Reset: 
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
      SECERXBUFFENDRX 
Access WWW 
Reset  
Bit 76543210 
 ETRGSLDRBSLDRASCPCSCPBSCPASLOVRSCOVFS 
Access WWWWWWWW 
Reset  

Bit 10 – SECE Security and/or Safety Event Interrupt Enable

Bit 9 – RXBUFF Reception Buffer Full

Bit 8 – ENDRX End of Receiver Transfer

Bit 7 – ETRGS External Trigger

Bit 6 – LDRBS RB Loading

Bit 5 – LDRAS RA Loading

Bit 4 – CPCS RC Compare

Bit 3 – CPBS RB Compare

Bit 2 – CPAS RA Compare

Bit 1 – LOVRS Load Overrun

Bit 0 – COVFS Counter Overflow